IESNA:LM-63-2002
[TEST]P1343943
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R209035DE010 E3CA301MW
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3500K CCT AND, 90CRI , E3CA301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1102
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 14.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
38 57 87 143 270.9 745.8 1721.6 3373.2 5054.9 5633.7
6150.6 6508.5 6904.4 7240.4 7458.3 7685.3 7815.2 7856.2 7780.3 7614.3
7395.3 7066.4 6733.5 6349.6 5977.7 5437.8 4802.9 4054.1 3419.2 1792.6
769.8 195 84 31 10 2 1 1 1 1
1 1 0 0 0 0 0 0 0
38 57 89 142 276.9 777.8 1800.6 3309.3 4997.9 5614.7
6036.6 6456.5 6838.5 7137.4 7402.3 7582.3 7703.3 7715.3 7636.3 7492.3
7275.4 6997.4 6646.5 6297.6 5897.7 5315.8 4745.9 4053.1 3301.3 1782.6
774.8 187 82 32 10 2 1 1 1 1
1 0 0 0 0 0 0 0 0
38 56 88 140 271.9 727.8 1699.6 3254.3 4872.9 5409.8
5926.7 6352.6 6686.5 6957.4 7171.4 7355.3 7446.3 7464.3 7398.3 7262.4
7049.4 6794.5 6504.5 6074.6 5643.7 5134.8 4495 3813.1 3153.3 1695.6
714.8 185 80 33 10 3 1 1 1 1
1 1 0 0 0 0 0 0 0
38 56 88 141 270.9 703.8 1706.6 3161.3 4669.9 5284.8
5741.7 6143.6 6442.6 6694.5 6885.5 7026.4 7100.4 7112.4 7055.4 6918.4
6738.5 6497.5 6179.6 5814.7 5368.8 4844.9 4203.1 3602.2 2888.4 1496.7
684.8 192 80 32 11 3 1 1 1 1
1 1 1 0 0 0 0 0 0
38 55 87 138 252.9 689.8 1622.6 2990.3 4452 4948.9
5407.8 5811.7 6107.6 6328.6 6493.5 6601.5 6671.5 6688.5 6634.5 6514.5
6327.6 6086.6 5737.7 5370.8 4937.9 4341 3786.1 3194.3 2575.4 1321.7
616.9 192 75 32 11 3 1 1 1 1
1 1 0 0 0 0 0 0 0
38 56 88 136 251.9 635.9 1468.7 2764.4 4117.1 4629
5059.9 5402.8 5703.7 5911.7 6063.6 6162.6 6217.6 6221.6 6171.6 6054.6
5863.7 5590.7 5242.8 4864.9 4391 3875.1 3344.2 2796.4 2237.5 1122.7
533.9 186 72 31 12 3 1 1 1 1
1 1 1 0 0 0 0 0 0
38 54 86 134 239.9 612.9 1333.7 2473.4 3771.2 4230
4616 4934.9 5169.8 5374.8 5515.8 5595.7 5641.7 5634.7 5569.7 5422.8
5221.8 4951.9 4600 4226 3760.2 3299.3 2774.4 2282.5 1787.6 892.8
450.9 167 67 31 12 3 1 1 1 1
1 1 1 0 0 0 0 0 0
38 55 84 133 222.9 553.9 1217.7 2178.5 3328.3 3756.2
4117.1 4413 4652 4805.9 4923.9 4980.9 4998.9 4972.9 4886.9 4745.9
4526 4263 3900.1 3547.2 3122.3 2707.4 2272.5 1844.6 1443.7 743.8
375.9 157 61 30 12 3 0 1 1 1
1 1 0 0 0 0 0 0 0
38 55 82 127 208 496.9 1080.8 1923.6 2899.3 3273.3
3593.2 3861.1 4052.1 4185.1 4271 4301 4295 4242 4148.1 3988.1
3800.1 3532.2 3205.3 2824.4 2495.4 2090.5 1724.6 1423.7 1104.8 581.9
321.9 145 56 27 12 4 0 1 1 1
1 1 1 0 0 0 0 0 0
38 54 82 124 200 453.9 942.8 1656.6 2497.4 2797.4
3064.3 3253.3 3412.2 3519.2 3568.2 3570.2 3539.2 3463.2 3354.2 3208.3
2990.3 2748.4 2477.4 2175.5 1892.6 1586.6 1324.7 1066.8 859.8 473.9
260.9 133 50 24 11 4 0 1 1 1
1 1 1 1 0 0 0 0 0
38 49 65 85 112 142 203 282.9 337.9 346.9
347.9 344.9 336.9 328.9 315.9 299.9 280.9 258.9 238.9 216
193 173 154 135 115 93 71 55 43 27
16 9 4 2 0 0 0 1 1 1
1 1 1 1 1 1 1 1 0
38 44 49 53 55 56 55 50 43 41
38 35 32 30 28 25 23 20 17 14
12 10 9 8 6 5 4 3 3 1
0 0 0 0 1 1 2 2 2 3
3 3 3 2 2 2 2 2 0
38 39 36 33 29 25 21 17 14 12
11 10 9 8 7 6 5 4 3 3
2 2 2 2 1 1 1 0 0 0
1 1 1 2 2 2 3 3 4 4
4 4 4 3 3 3 3 3 0
38 33 27 22 18 13 10 6 4 3
2 2 1 1 1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 1 1 2 3 4 4 4
4 3 3 3 2 2 2 2 0
38 28 22 16 12 8 4 1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 1 2 3 3 4 4 4
4 4 3 2 2 1 1 1 0
38 27 20 14 9 5 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1 1 2 3 4 4 5 5 5 5
5 4 4 3 3 2 1 0 0
38 26 19 13 9 5 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1 2 3 3 4 5 5 6 6 6
5 5 4 3 3 2 1 1 0
